Cancel
Accept
Typical Applications
- Electric Vehicle Powertrain Testing
- Battery Pack Emulation, Cycling and End-of-Line Verification
- Renewable Energy Microgrids
- Port Power Conversion
- Presses and Bending Machines
- Extruders and Injection Molding Machinery
- Hoists, Bridge Lifts, Architecture in Motion
- Municipal Pumping Stations
Typical Markets
- Electrified Vehicle and Battery
- Energy Conversion
- Metal Forming and Process
- Material Handling
- Civil and Entertainment Engineering
Benefits
- Expertise: Rexroth’s multi-technology expertise in Hydraulic, Electric, and Linear technologies
- Support: Lifetime product support
- Efficient Design: Scalable and modular to minimize overdesign and cost of ownership
- Efficient Energy Management: Through regeneration, storage, and/or energy sharing
- Efficient Thermal Management: High power density and minimized operation losses
- Robust: Rugged mechanical components and laminated power interconnect
Specs
- System Output: Power capability of 132 to 540 kW, parallel up to 4MW
- Supply Voltage: 3ΦAC 380-500 V, 525-690V | 50-60 Hz | TN, TT, and IT Network
- Types of Cooling: Liquid and air cooled
- Universal hardware for regenerating power supply, motor inverter, or DC/DC converter
- Multi-protocol Support: Sercos III, Powerlink, Profinet, Ethernet/IP, EtherCAT, Profibus, and CANopen
- Built-In Safety: Safety on Board from Safe Torque Off to Safe Motion
Resources
- Overcoming Challenges and Boosting Productivity for EV Battery and E-Axle Testing
- Highest quality testing for the heart of the electric vehicle
- Battery recycling process (video)
- ctrlX AUTOMATION | Smart Energy Solution (video)
- IndraDrive ML - The smart drive solution for megawatt-size applications (video)
- Instructional Videos Playlist
{{{tab-navigation-header}}}